Basler Cable M8-6P-M,HRS-6P-M,M8-4P-F,open,4m
- Type: Sync Cable
- Control: Lens & lighting
- Interface: I/O
- Cable Length: 4 m
The Basler Sync Cable is a 4-meter-long, intelligent power I/O cable. It enables lens and lighting control via the connected Basler camera. It also supplies power to the lens and lighting, and optionally, to the camera.
The cable is an X-cable with the following connectors:
- M8 6-pin connector for camera, 50 cm long
- Hirose 6-pin connector for lens, 50 cm long
- M8 4-pin connector for lighting, 1.5 m long
- Open-end connector for host, 2.5 m long
The lens and lighting are controlled via bidirectional communication over an I/O line of the connected Basler camera. All control functions are GenICam-compliant, meaning they can be managed using a single software, such as pylon. No separate software is required for the lens or lighting.
The cable’s central control unit measures 8.5 cm x 5.4 cm (W x H) and features two mounting holes for attachment.
Select your model