CoaXPress 2.0
Maximum bandwidths and resolutions
Get all your CoaXPress 2.0 components from a single source at modest system and implementation costs. Our precisely matched components are ideal for real-time, low-latency applications with very high bandwidths.
CoaXPress 2.0 from Basler stands for:
High bandwidths
12.5 Gbps per channel at maximum cable lengths and best image qualityMore power for multi-camera setups
Scalable: up to five CXP-12 channels thanks to cameras and interface cardsSingle cable solutions with PoCXP
Triggering combined with Power over CoaXPress (PoCXP) via a single cableReal-time applications
Suitable for very low latency applications
4 terabytes of image data every five minutes at 108 Gbps? Find out how high-performance vision systems are made possible.
Modern, high-performance vision systems generate terabytes of image data every minute. The associated data rates pose enormous challenges for networks and processing systems. This is precisely where our innovative data reduction approach comes in: an efficient FPGA solution reduces the data streams right from the image acquisition stage - for real-time capable, sustainable systems, maximum performance, and significantly lower overall costs.
Learn moreCXP-12 cameras
Discover our camera models with the CoaXPress 2.0 standard for the maximum CoaXPress transmission performance of 12.5 Gbps per channel.
CXP-12 data cables
Find our matching products here.
Our CoaXPress products in use
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.