Basler imaFlex 2 Dual 100
- Interface: CoaXPress-over-Fiber
- No. of Ports: 2
- Product Type: Processing
- Data Bandwidth (p.port; Total): 100 Gbps; 200 Gbps
The QSFP28 optical connection enables a bandwidth of up to 100 Gbps (4 x 25 Gbps), electromagnetic compatibility, and a virtually unlimited cable length.
Highlights of the programmable CoaXPress frame grabber with two QSFP28 connections:
- Image preprocessing for image enhancement and data reduction simplifies system complexity and total cost of ownership (TCO)
- Highly flexible Data Forwarding architecture for higher processing speed
- 10 GB DDR4 RAM
- Bus interface: PCIe 3.0 x16
- Signal processing: front I/O (8IN/8OUT) and trigger extension (8IN/8OUT)
- Active cooling
- FPGA services: frame grabber and FPGA programming
The frame grabber is compatible with the racer 2 XL TDI line scan camera with 256 TDI stages, a line rate of up to 500 kHz, and 16k resolution. Together with standard components such as cooling, transceiver module, data and I/O cables, they form a cost-efficient TDI vision system.
Focus applications of the high-performance system
The CoaXPress-over Fiber frame grabber and the entire TDI vision system deliver outstanding results in the following applications: wafer and semiconductor inspection, battery cell inspection, flat panel display inspection, and PCB inspection.
We develop the FPGA design for your frame grabber
Our FPGA experts develop efficient and high-performance image preprocessing for your frame grabber. Features such as RAW-to-JPEG compression, blob analysis, and additional operators optimize and reduce image data, making your vision system faster and more robust — even as data volumes increase.

