Basler Cable M8-6P-M,M12-5P-F,open,5m
- Type: Sync Cable
- Control: Lighting
- Interface: I/O
- Cable Length: 5 m
The Basler Sync Cable is a 5-meter-long, intelligent power I/O cable. It enables SWIR or UV lighting control via the connected Basler camera. It also supplies power to the lighting and, optionally, to the camera.
The cable is a Y-cable with the following connectors:
- M8 6-pin connector for camera, 50 cm long
- M12 5-pin connector for SWIR or UV lighting, 2.5 m long
- Open-end connector for host, 2.5 m long
The lighting is controlled via bidirectional communication over an I/O line of the connected Basler camera. All control functions are GenICam-compliant, meaning they can be managed using a single software, such as pylon. No separate software is required for the lighting.
The cable’s central control unit measures 4.4 cm x 2.8 cm (W x H).
Select your model