Basler Cable M8-6P-M,HRS-6P-M,M12-5P-F,open,3m
- Type: Sync Cable
- Control: Lens & lighting
- Interface: I/O
- Cable Length: 3 m
The Basler Sync Cable is a 3-meter-long, intelligent power I/O cable. It enables lens control as well as control of SWIR or UV lighting via the connected Basler camera. It also supplies power to the lens and lighting, and optionally, to the camera.
The cable is an X-cable with the following connectors:
- M8 6-pin connector for camera, 50 cm long
- Hirose 6-pin connector for lens, 50 cm long
- M12 5-pin connector for SWIR or UV lighting, 50 cm long
- Open-end connector for host, 2.5 m long
The lens and lighting are controlled via bidirectional communication over an I/O line of the connected Basler camera. All control functions are GenICam-compliant, meaning they can be managed using a single software, such as pylon. No separate software is required for the lens or lighting.
The cable’s central control unit measures 8.5 cm x 5.4 cm (W x H) and features two mounting holes for attachment.
Select your model