Cameras for AMRs and AGVs in Warehouse Logistics

Increase efficiency and optimize material flow in dynamic warehouse environments with reliable vision solutions for warehouse automation.
Our cameras make mobile robots (AMRs) and automated guided vehicles (AGVs) more reliable in warehouse logistics. They deliver 2D or 3D data to support navigation, environmental perception, obstacle detection, docking, identification, and process control.

Contact us
AMR in the warehouse
  • Industrial suitability

    Use of standard interfaces, IP protection classes (up to IP67, depending on the model), reliable, and durable
  • Suitable for mobile platforms

    Depending on the product series, lightweight and compact designs are possible. For flexible mounting positions and limited installation spaces
  • Simple integration

    Established interfaces and the Basler software environment support integration into existing systems, including in combination with other Basler products
  • Support and long-term availability

    Long product lifecycles, timely product discontinuations, and recommendations for successor products
New

Our 3D stereo mini camera: Ideal for use in AMRs and AGVs

Basler Stereo mini camera

The Stereo mini provides 3D data for working ranges starting at approximately 0.25 m and extending to 3 m, 6 m, or 10 m, depending on the model. Thanks to its compact design (starting at 90 mm x 25 mm x 30 mm) and light weight (starting at 97 g), it integrates well into mobile platforms and tight installation spaces. Depending on the model, different interfaces and working ranges are available.

Typical applications of cameras for AMRs and AGVs

Navigation is the primary function of cameras in AMRs and AGVs: they capture the environment, detect objects and obstacles, and thus enable autonomous movement in dynamic warehouse environments. Based on this, additional functions such as measurement, load-carrier handling, counting, or pick-and-place can be combined—depending on the specific application—without the need for additional sensors.

Navigation & obstacle detection
Provision of data from 3D cameras for navigation and obstacle detection of AMRs and AGVs.

1. Basic application: Navigation& obstacle detection

AMRs use sensors, maps, and software to navigate dynamic environments. AGVs typically follow more predetermined paths and often use vision systems as a supplement, for example, for obstacle detection, docking, or pallet positioning.

3D cameras acquire depth information, which SLAM algorithms (SLAM—Simultaneous Localization and Mapping) use to create precise maps of the environment. Obstacles such as other vehicles are detected and localized in real time—a prerequisite for collision-free navigation. This enables autonomous guided vehicles to operate safely and efficiently even in dynamic environments.

For more information on obstacle detection, see our use case, “Obstacle Detection by AMRs in Warehouse Logistics Using the Stereo mini.”


2. Additional applications that can be combined

In addition to the main tasks of navigation and obstacle detection, combine other applications that your AMR or AGV can handle. These applications are flexibly expandable and can be combined with one another, since the same camera already provides environmental and object data—without the need for additional hardware.

Dimensioning

Measuring a package

3D cameras can be used to measure the volume of objects. They can also be used to determine fill levels, check for completeness, and detect misaligned or deformed loads.
Autonomous collaboration

Cargo handling

Cameras facilitate the precise detection of pallets and load carriers, as well as accurate positioning and alignment during approach. This makes automatic loading and unloading processes more efficient, safer, and reliable.
Counting & scanning

Counting & code reading

Cameras make it possible to count objects for automated inventory control. At the same time, they can read barcodes or other codes. This allows each counted quantity to be directly matched to the corresponding product.
Mobile pick-and-place

Mobile pick-and-place

Cameras provide AMRs and AGVs with the necessary location and position data. They detect objects, determine their position, and calculate suitable grasping points. This allows for the reliable automation of picking, transfer, and handling processes.

What sets cameras in AMRs and AGVs apart in warehouse logistics

When using vision systems with AMRs and AGVs in warehouse logistics, precise image processing, reliable integration, and flexible adaptation to dynamic environments are essential.

Precise localization
SLAM: Using cameras, a mobile robot can simultaneously create a map of its environment and precisely determine its own position within it.

Precise real-time localization and navigation (SLAM)

AMRs and AGVs require precise location data to reliably navigate their environment. Detailed three-dimensional information about the environment is necessary for localization, mapping, and environmental perception.

Our 3D cameras provide the following capabilities:

  • 3D depth data, ideal as input for SLAM and navigation algorithms

Identifying people, obstacles, and new warehouse designs
Identifying people, obstacles, and new warehouse designs

Recognizing dynamic environments: People, obstacles, or new warehouse layouts

In the warehouse, robots and transport systems encounter an environment that can change rapidly.
Complex warehouse areas therefore require intelligent and flexible process control
.

Our 3D cameras provide data in real time and can readjust even under changing conditions. They

  • support the navigation of mobile robots,

  • provide reliable depth data for collision avoidance, thereby ensuring smooth operations and

  • also capture semantic and contextual information such as colors, signs, and object shapes.

Varying lighting conditions in the warehouse
Varying lighting conditions in the warehouse

Reliable image processing under varying lighting conditions (indoor and outdoor)

Variable lighting conditions pose a particular challenge in logistics applications—both indoors and outdoors. To help overcome these challenges, our 3D cameras offer:

  • High dynamic range and flexible exposure settings

  • Global shutter, HDR, and robust sensor architecture for continuous operation in warehouses

  • A variety of camera technologies are available, depending on lighting, working distance, surfaces, reflections, and installation conditions

Easy integration into existing AMR and AGV systems

In practice, integration into the system is also a significant cost factor. To minimize effort and costs, Basler cameras provide the following support:

  • Standardized industrial interfaces such as USB 3.0, GigE, or GMSL

  • Flexible and well-established software integration—this reduces the integration effort and complexity

  • Up to IP67 protection class

  • Compact form factor of the 3D Stereo mini and dart M 2D area scan camera for embedded solutions, as well as a modular design concept for the dart M

When is 3D appropriate, and when is 2D sufficient?

3D technology is relevant for AMRs and AGVs when distance, height, volume, position, free space, or spatial relationships need to be detected—for example, to support obstacle detection and collision avoidance.
2D technology is ideal for reading barcodes, labels, textures, or simple image information.

3D Stereo Camera
Basler Stereo mini camera

Time-of-Flight (ToF)
Basler ToF Camera

2D Area Scan Camera

Basic principle

Basic principle

Depth information from two camera perspectives

Basic principle

Distance measurement using time-of-flight

Basic principle

2D image data, no depth measurement

Detailed information

Detailed information



Detailed information



Detailed information



Typical strengths

Typical strengths

Spatial scene detection: obstacles, pallets, docking, free space check

Typical strengths

Fast depth detection even on homogeneous surfaces; volume& and fill levels

Typical strengths

High resolution; detection of codes, labels, text, color, and contours

Embedded ability

Embedded ability



Compact design and lightweight

Embedded ability



Assembly on the robot

Embedded ability



Modular board-level camera

AMR/AGV applications

AMR/AGV applications

Navigation, SLAM, obstacle detection, docking, pallet detection

AMR/AGV applications

Dimensioning, fill level detection, presence detection, large objects/areas

AMR/AGV applications

Barcode/DMC, OCR, label verification, presence tracking

Navigation

Navigation



Highly relevant—primary source of 3D data for perception

Navigation



Depending on the application& and system architecture

Navigation



Only using markers, codes, and visual features

Dimensioning

Dimensioning



Possible, depending on the working distance& accuracy

Dimensioning



Strong field of application (volume, fill level, position)

Dimensioning



No, only with additional sensors

Code recognition

Code recognition



RGB/2D can be used as a supplement

Code recognition



No

Code recognition



Strong field of application

Please note

Please note

Texture, lighting, reflections, field of view, computational complexity

Please note

Reflections, ambient light, active sensor interference, working distance

Please note

Lighting, sharpness, focus, reading distance, lack of depth information

Our cameras for AMRs& and AGVs

Find the right camera for your application or use ourVision System Configuratorto configure your system.

FAQ: Answers to questions about cameras for AMRs and AGVs

AMRs navigate more flexibly and adjust their routes more dynamically. AGVs typically follow more predetermined paths. Cameras can support both systems, for example, in environmental perception, obstacle detection, docking, identification, and load monitoring.

It depends on the situation. 3D cameras provide additional image and depth data for perception and automation functions. Whether they replace or supplement other sensors depends on the application, system architecture, and safety requirements.

2D is suitable for codes, labels, OCR, color, contours, and visual identification. 3D becomes relevant when distance, height, position, volume, free space, or spatial relationships need to be measured.

⇒ For more information, read our knowledge article "Spoiled for Choice: 2D or 3D Camera?"

Stereovision is particularly well-suited for:

  • Spatial scene capture

  • Obstacle detection

  • Docking

  • Pallet and load carrier detection

  • Data source for SLAM/navigation algorithms

ToF is particularly well-suited for:

  • Fast depth images

  • Volume measurement

  • Fill level detection

  • Position detection

  • Especially in larger scenes or on uniform surfaces

The specific choice depends on the working distance, surface, lighting, reflections, accuracy requirements, and installation conditions.

Relevant criteria include:

  • Working distance

  • Field of view

  • Resolution

  • Depth accuracy

  • Lighting

  • Surfaces

  • Movement

  • Installation position

  • Interface

  • Protection class

  • Computing platform

  • Software integration and safety concept for the overall system

Examples of camera applications for AMRs& and AGVs in warehouse logistics

In numerous applications, cameras support AMRs and AGVs to make logistics processes more efficient and safer. Find out more about our solutions.

How can we help you with your logistics automation?

We'd be happy to advise you on product selection and help you find the right vision solution to improve efficiency and reliability.