Basler AG
Products
Next
Products
Back
Products
Cameras
Next
Back
All Cameras
All Cameras
Next
Back
All Cameras
Camera Selector
CXP-12 Cameras
GigE, 5GigE & 10GigE
USB 3.0 Cameras
GMSL Cameras
IP67 Cameras
Area Scan Cameras
Next
Back
Area Scan Cameras
Basler ace 2
Basler ace
Basler MED ace
Basler boost
Basler dart
Basler beat
Line Scan Cameras
Next
Back
Line Scan Cameras
Basler racer 2 TDI
Basler racer 2
Basler racer
SWIR and UV Cameras
Next
Back
SWIR and UV Cameras
Basler ace 2 X SWIR
Basler ace 2 X UV
3D Cameras
Next
Back
3D Cameras
Basler ToF Cameras
Basler Stereo Cameras
Basler RGB-D Cameras
CXP-12 Cameras
GigE, 5GigE & 10GigE
USB 3.0 Cameras
GMSL Cameras
IP67 Cameras
Camera Selector
Lenses
Next
Back
Lenses
All Lenses
Next
Back
All Lenses
Lens Selector
Fixed Focal Lenses
Next
Back
Fixed Focal Lenses
C-Mount Lenses
S-Mount Lenses
F-Mount Lenses
Line Scan Lenses
Focus Tunable Lenses
Next
Back
Focus Tunable Lenses
Liquid Lenses
Motorized Lenses
Telecentric Lenses
Next
Back
Telecentric Lenses
With Coaxial Light Coupling
Without Coaxial Light Coupling
Lens Accessories
Next
Back
Lens Accessories
Optical Filters
Filter adapters
Spacer
Show more
Lighting
Next
Back
Lighting
All about Lighting
Next
Back
All about Lighting
Lighting Selector
LED Lighting
Next
Back
LED Lighting
Bar Light
Ring Light
Flat Dome Light
Dome Light
Coaxial Light
All Lights
Lighting Control
Next
Back
Lighting Control
Lighting & Lens Control
SLP Controller
Lighting Accessories
Next
Back
Lighting Accessories
Adapters
Brackets
Diffusers
Polarizers
Power Supply
Show more
Acquisition Cards
Next
Back
Acquisition Cards
All Cards
Next
Back
All Cards
Frame Grabber Selector
Frame grabber
Next
Back
Frame grabber
imaFlex 2
imaFlex
imaWorx
microEnable 5 marathon
Trigger Boards
PC Cards
Next
Back
PC Cards
CXP-12 Interface Cards
GigE Interface Cards
USB Interface Cards
Accessories
Next
Back
Accessories
Cables
Next
Back
Cables
Data Cables
I/O Cables
Sync Cables
Adapter Cables
Lighting Cables
Camera Accessories
Next
Back
Camera Accessories
IP67 Housings
3D Accessories
Boards
Show more
Lens Accessories
Next
Back
Lens Accessories
Optical Filters
Filter adapters
Spacer
Show more
Lighting Accessories
Next
Back
Lighting Accessories
Adapters
Brackets
Diffusers
Polarizers
Power Supply
Show more
Software
Next
Back
Software
All Software
Next
Back
All Software
Download Software
pylon Software Suite
Download pylon
pylon vTools for Image Processing
Next
Back
pylon vTools for Image Processing
Color Blob Analysis
Geometric Pattern Matching
Barcode Reader
Measurements
Calibration and Rectification
Template Matching
All vTools
pylon AI for Image Analysis
Next
Back
pylon AI for Image Analysis
Object Detection
Classification
Semantic Segmentation
Instance Segmentation
AI OCR
VisualApplets for FPGA Programming
Application Software
Next
Back
Application Software
Basler Application Software for Robotics
Close menu
Solutions
Next
All Solutions
Back
All Solutions
Vision Systems
Next
Back
Vision Systems
GigE
5GigE
10GigE
CoaXPress
GMSL
IP67 Camera Systems
Data Reduction System
3D Cameras
Embedded Vision
TDI Vision System
Lens and Lighting Control
Capabilities
Next
Back
Capabilities
Partner Products
Project Implementation
Image Analysis
Embedded Vision Systems
OEM & System Integration
Industry Applications
Next
Back
Industry Applications
Smart Factory & Automation
Battery Cell Production
Electronics Industry
Robotics
Warehouse Automation
Medical & Life Sciences
All Industries
Use Cases
Next
Back
Use Cases
Fill Level Control
3D volume measurement for efficient packing
Stereo mini Obstacle Detection
Inline Colour Inspection in Food Production
Semiconductor Molding Inspection
Deep UV Imaging for Transparent Material Inspection
View more
Close menu
Learning & Support
Next
Learning & Support
Back
Learning & Support
Learning Hub Vision Campus
Next
Back
Learning Hub Vision Campus
Webinars
Tutorials
Next
Back
Tutorials
Tutorial: Optimizing USB3 Vision Systems in pylon
Tutorial: Optimizing GigE Vision systems in pylon
All Knowledge Articles
Support
Next
Back
Support
Support Contact
Integration
Change Notifications
Next
Back
Change Notifications
PCN Registration
Discontinued Products
Next
Back
Discontinued Products
Discontinued cameras
Discontinued accessories
Remote Access
RMA Process
Next
Back
RMA Process
Technical Request
Service Request
Basler Vision Connector
Product Documentation
Next
Back
Product Documentation
Complete Documentation
Downloads
Next
Back
Downloads
Download Software
Documents
Tools
Next
Back
Tools
Lens Selector
Frame Rate Calculator
Lighting Selector
Camera Selector
Interface Advisor
Sensor Comparer
Basler Vision Simulation
Close menu
Contact
Next
Contact
Back
Contact
How to contact us
Next
Back
How to contact us
Contact Sales
Support Contact
Close menu
+91 7620 083 094
Email
Downloads
Tools
India - en
Product Comparison
Search
Shopping Cart
To login
Toggle menu
Home
Lighting
CAS3-00-200-X-G-24V
TMS
CAS3-00-200-X-G-24V
LED Lighting Type: Coaxial Light
LED Color: Green
Peak Wavelength (typical): 6500 k
Connector Lighting: JST SMR-03V
Protection Class: IP40
Show suitable products
General Information
Order Number
BASTK4470
Manufacturer
TMS
Type
Partner Light
Product Type
Coaxial Light
Warranty
12 Months
Lighting
Input voltage
24 VDC (+/-10%)
Power consumption
38.02 W
LED Color
Green
Peak Wavelength (typical)
6500 k
Light Emission
Indirect
Light-emitting surface
200 mm x 200 mm
Dimensions
260.5 mm length x 219 mm width x 213 mm height
Weight
3200 g
Operating Temperature
-40 °C - 100 °C
Relative Humidity (operating, storage)
20 - 85 % (non-condensing)
Protection Class
IP40
Connector Lighting
JST SMR-03V
Controller
Intensity Control Method
External Light Controller
Pulse step size
10 μs