Basler Basler 10GigE Interface Card, 4-CH
- Interface: 10GigE
- No. of Ports: 4
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 10 Gbps (1250 MB/s) per Port, 40 Gbps (5000 MB/s) total
- PTP (IEEE 1588) capable
The Basler 10GigE Interface Card has four independent 10GigE ports with 10 Gbps each for multi-camera systems.
The Network Interface Card (NIC) transmits data from up to four 10GigE cameras.
- Transmission speed of 10 Gbps per port with a cable length of up to 100 m
- Four RJ45 ports, PCIe 3.0 x8 host interface
- Jumbo frame support up to 16 KB
- Precision Time Protocol (IEEE 1588) for synchronized multi-camera systems
- Autonegotiation (automatic determination of the transmission speed of the connected cameras)
- Downwards compatible to 5 Gbps, 2.5 Gbps, 1 Gbps, 100 Mbps, and 10 Mbps
Important: For 10GigE applications, use Cat6a data cables with an additional screw connection on the camera side to ensure stable and loss-free data transfer.