Basler Basler 10GigE Interface Card, 2-CH, SFP+
- Interface: 10GigE
- No. of Ports: 2
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 10 Gbps (1250 MB/s) per Port, 20 Gbps (2500 MB/s) total
- PTP (IEEE 1588) capable
The Basler 10GigE Interface Card has two SFP+ ports with 10 Gbps each and RDMA support.
The Network Interface Card (NIC) transmits data from up to two 10GigE devices via SFP+ connections.
- Transmission speed of 10 Gbps per port
- Two SFP+ ports, PCIe 3.0 x4 host interface
- RDMA for significantly reduced CPU load
- Jumbo frame support up to 9.2 KB
- Precision Time Protocol (IEEE 1588), SR-IOV, and PXE/UEFI
Important: SFP+ transceivers and DAC cables are not included in the delivery and are selected according to the required transmission distance.