pylon GStreamer plug-in for Basler cameras
Software

pylon GStreamer Plug-In for Basler Cameras

The pylon GStreamer Plug-In allows any Basler camera—including those with GigE, USB 3.0, CoaXPress or MIPI interfaces—to be used within the GStreamer framework.

What is GStreamer?


GStreamer is an open-source multimedia framework mainly used to create media applications for tasks like streaming, video editing, playback, and more. The GStreamer framework was created to allow easy development of applications that process video and/or audio data, using plug-ins that provide various codecs, filters, and other functions.

Advantages of the GStreamer plug-in

The pylonsrc source plug-in is based on the powerful pylon software suite. It benefits from dynamic and generic access to camera parameters via GenICam, from reliable and real-time drivers, and enables fast and efficient development with an easy-to-use API.

Technology

  • Basler GigE Vision, USB3 Vision, CoaXPress, or MIPI Cameras

  • Basler pylon Software Suite7 or newer

  • GStreamer 1.20 or newer

  • gst-plugin-pylon open source project, hosted onGitHub

  • Windows 10/11 64-bit, Linux x86 64-bit, Linux ARM 64-bit, macOS




 Applications

  • Video streaming server, e.g. to set up an IP camera

  • Video analytics and processing, e.g. in the context ofOpenCVor AI-based ecosystems

  • Media Player

  • And many others

Ecosystems


Basler products are intensively tested and work best with products from our partners NVIDIA and NXP. However, due to their universal and generic design, Basler cameras can also be used with other hardware or software products, as well as tools from other manufacturers.

Hai bisogno di supporto per i progetti open source?

Tutti i progetti open source relativi ai prodotti Basler sono supportati esclusivamente dalla community. Pertanto, ti preghiamo di inoltrare la tua richiesta direttamente sul sito web del progetto in questione.
Ti invitiamo a partecipare alla community e accogliamo con piacere i tuoi contributi.
Ti ringraziamo per il sostegno e siamo lieti di darti il benvenuto nelle rispettive community!

Come possiamo sostenerti?

Saremo lieti di consigliarti nella scelta dei prodotti più giusti per la tua applicazione.