Opto Engineering PCPW series

Objectifs Opto Engineering multi-vues pour capteurs jusqu’à 2/3"

Opto Engineering multi-view lenses for sensors up to 2/3"


Opto Engineering PCPW series multi-view optics provide 8 different views of the top and sides of an object A wide viewing angle (45°) makes these components perfectly suited to inspecting the lateral parts of an object (ie the thread of a screw or bolt), an operation impossible to carry out with them. a single camera equipped with classic optics
A single image allows you to obtain the top and sides of the object.

In addition, the internal surfaces of a forgotten object can be used. be controlled from the outside
The generation of an image of the bottom and walls of a cavity is also possible, as is the production of a combined image of the interior and exterior. of the object.

In addition, PCPW multi-view optics provide high quality and bright images.

Advantages
• a single camera to view the side and top surfaces of an object
• wide viewing angle of 45°
• high resolution image to detect the smallest defects

 

Veuillez préciser dans votre demande quel module/quelle version vous souhaitez.

Prix catalogue net
Sur demande
Prêt à expédier
  • Standardsur demande