PCCD series

  • 9.2 mm min. Distance de travail
  • Non Option d'éclairage coaxial

Objectifs Opto Engineering catadioptriques pour objets de 7,5 à 25mm

Opto Engineering catadioptric lenses for objects from 7.5 to 25mm


PCCD series optics are catadioptric optics developed and manufactured exclusively by Opto Engineering® to ensure 360° vision for small objects .
The optical design, based on a catadioptric system, allows image capture of small objects with a diameter as small as 7.5 mm.
The sides of the object are visualized using the catadioptric system, while the upper part is visualized directly in the center of the detector.
The compactness and high definition performance of these optics are ideal for inspecting products such as pharmaceutical packaging, plastic capsules, pre-forms, bottle necks, screws and other threaded objects.
/p>


Advantages
• object diameter from 7.5 mm to 25mm
• viewing angle of 45° max
• correction chromatic for RGB applications
• optional: extension for a diameter >25mm

 

Veuillez préciser dans votre demande quel module/quelle version vous souhaitez.