Opto Engineering pericentric lenses for sensors up to 2/3''
PC series pericentric optics are unique products developed by OPTO ENGINEERING: they make 360° vision possible peripheral of the object without the use of deflection mirrors.
Thanks to a special optical construction, only one camera is necessary to acquire the image of the front part of an object and its sides : when the lens aims at a cylindrical object the frontal part as well as the cylindrical surface are visualized simultaneously.
Advantages
• Only one camera to capture the periphery and frontal part of the object
• A single image produced, unsegmented, requiring no software reconstruction
• Single point of view, without effects of perspective inherent to multi-image systems
• Easy integration on production line thanks to free space under the lens
Veuillez préciser dans votre demande quel module/quelle version vous souhaitez.