Brilliant Image – Automatically Generate Images of Unprecedented Quality

Image quality is particularly important for medical & life science equipment with an integrated camera, e.g. from microscopy and ophthalmology. Do you offer such a complete system and want to produce the best image quality right from the first exposure? The MED Feature Set Brilliant Image of the MED ace camera can do just that: It combines Basler's PGI algorithm with auto functions for optimal reproduction of colors and contrast as well as for fast response to changing light conditions.

About Basler MED ace with Brilliant Image
>

What Makes Brilliant Image Special

  • Optimal wake-up settings for high image quality "out-of-the-box”

  • "On-FPGA" image optimization through Basler's patented PGI

  • Auto color/contrast function for optimal colors and sharp contrasts with just one mouse click

  • Minimized reaction time under strongly fluctuating light conditions

Optimal Wake-Up Settings for Best Quality from the First Picture

We have developed a wake-up setting so that you can quickly achieve good images with the Basler MED ace in your Medical & Life Sciences application. The standard user settings combine several image optimization functions. The first image created is so good that you can continue working with it.

Image without wake-up setting
Image without wake-up setting
Image with wake-up setting
Image with wake-up setting

Basler's PGI: In-Camera Image Optimization for Color and Monochrome Cameras

Basler's proprietary PGI feature combination offers image optimization for color and monochrome cameras. The algorithm combines noise suppression, image sharpness optimization and 5x5 debayering and color anti-aliasing for color cameras. All features run on the camera's own FPGA and thus save considerable resources on the host system of our customers.

Image without PGI
Image without PGI
Image with PGI
Image with PGI

Auto Color/Contrast Function for Perfect Color Reproduction and Razor-Sharp Images

Excellent color reproduction is essential for medical applications. However, finding the right color setting is not always easy. Our auto color function does this work. This way you can get pictures with the best color reproduction from a standing position. Sharp contrasts are also essential for meaningful images. With our auto contrast function, you can immediately create images with ideal contrast settings. The automatic histogram stretch function maximizes image contrast. For individual requirements there is the possibility to adjust the settings for color and contrast manually.

Image without auto color/contrast function
Image without auto color/contrast function
Image with auto color/contrast function
Image with auto color/contrast function

Auto Exposure Function for Changing Lighting Conditions

If the lens or zoom, for example, are changed in an application, the lighting conditions vary and the image quality decreases. The auto exposure function reacts extremely quickly to changing lighting conditions and adjusts the camera in an instant. This is how we ensure the smooth creation of images with the best quality.

Quick exposure adjustment in case of strong light fluctuations
Quick exposure adjustment in case of strong light fluctuations

Come possiamo sostenerti?

Saremo lieti di consigliarti nella scelta dei prodotti più giusti per la tua applicazione.