Good Images, Great Price – Gpixel: The ace 2 family continues to grow!

As much performance as needed, as little cost as possible: True to this principle, the 16 new ace models with Gpixel's GMAX2505, GMAX2509 and GMAX2518 CMOS sensors fit seamlessly into the wide range of ace 2 Basic and ace 2 Pro models. You get exactly the right mix of performance and price you need for your application.

Great performance packed small: the new ace 2 models


Small sensors with high resolution thanks to small pixels: an unstoppable trend that Basler is happy to implement for you. Combined with the matching Basler Lenses, accessories and software, the Basler ace 2 Basic Gpixel models form a compact, affordable package for price-sensitive applications in factory automation, robotics or AOI. With their unique Beyond features, the ace 2 Pro models get the most out of this camera-sensor combination for you.

ace 2 portfolio
  • Resolutions of 5, 9 and 18 MP

  • USB 3.0, GigE

  • Frame rates of up to 64 fps

  • Global shutter

  • Matching Basler Lenses, accessories and pylon Camera Software Suite for your vision system from a single source

  • Reduced total system cost with prices starting at €469

Go to the ace 2 models

Sensors from Gpixel

sensor

To the cameras with GMAX2505 sensor

To the cameras with GMAX2509 sensor

To the cameras with GMAX2518 sensor

Shutter Technology

Global

Global

Global

Sensor Type

CMOS

CMOS

CMOS

Sensor Format

1/2"

2/3″

1"

Sensor size

6,5 mm x 5,4 mm

10,5 mm x 5,4 mm

11,3 mm x 10,2 mm

pixel size (H x V)

2.5 µm x 2.5 µm

2.5 µm x 2.5 µm

2.5 µm x 2.5 µm

Come possiamo sostenerti?

Saremo lieti di consigliarti nella scelta dei prodotti più giusti per la tua applicazione.