dart M

A camera based on the modular principle

The dart M is a modular, board level camera with GigE interface and an optimum price/performance ratio. Use the modular principle to put together a camera that is an exact fit for your application.

Ai modelli dart M
  • Modular

    Camera configuration according to individual requirements
  • Compact and lightweight

    Board level design offers small size and reduced weight
  • GigE interface

    Enables long cable lengths and multi-camera setups
  • Top price/performance ratio

    Maximum flexibility and quality at a low price

The dart M building block

The dart M camera adapts to the installation situation of your application: based on the camera module, you can put together a modular camera that meets your requirements and obtain an easy-to-integrate, cost-efficient camera. The sensor on the camera module, distance between sensor and Ethernet socket, power supply, and lens mount can all be flexibly selected.

Camera module consisting of 2 circuit boards with sensor

Camera module

Get the camera module with the latest CMOS sensors from Sony and choose between color and monochrome as well as resolutions up to 12 MP.

To easily integrate the camera module into your application, continue with the selection of further components. If you would like to develop your own, the camera module can also be integrated into your own electronics.

Flat flex cable in 3 lengths

Flat flex cable

Connect the camera module and interface board (or your own electronics) using a 5 cm, 15 cm, or 30 cm flat flex cable. This separation saves space at the image acquisition location and allows you to flexibly decide on the orientation of the interface board or your own electronics.

Interface boards with one (PoE) or two (AUX) cables

Interface board

If you decide to use the GigE standard RJ45 connector in your application, you have two interface boards to choose from: either the one-cable solution via PoE (Power over Ethernet) or the two-cable solution via AUX power to connect the camera from the interface board to the host system.

Bareboard or optionally S-mount, C-mount with and without IR cut filter, CS-mount with and without IR cut filter made of plastic or aluminum

Lens mount

The camera module can be used as a bareboard variant or with a lens mount.

We offer cost-effective S- and CS-mounts made of heat- and electrically-conductive plastic, as well as S- and C-mounts made of aluminum. Aluminum mounts are particularly stable and offer excellent heat dissipation. The CS- and C-mounts are available for color camera modules with an integrated IR cut filter.

The camera provides excellent space-savings with (29 mm x 29 mm at 15 g) or without (27 mm x 27 mm at 10 g) the lens connection.

GigE connector

GigE interface for complex vision systems

The GigE interface stands for technical flexibility in terms of cable connection and multi-camera systems.

It enables maximum cable lengths of up to 100 meters between the camera and host system. In addition, the power supply can be obtained via the data cable using PoE. The single-cable solution reduces the installation effort of the vision system, especially in applications with limited installation space.

It also makes complex installations with multiple cameras very simple. Multi-camera systems can be precisely synchronized and/or operated in real time using the Precision Time Protocol (PTP). PTP standardizes the way components in the vision system synchronize their time, offering precision on the order of a few nanoseconds.

More about GigE in the knowledge article

Application example

In complex systems, camera technology is built deep into the system. Flexible solutions allow imaging to be implemented to suit different environments.

Come possiamo supportarvi?

Saremo lieti di consigliarvi nella scelta del prodotto e di trovare la soluzione più adatta alla vostra applicazione.