Progetto di innovazione

Basler Advanced Camera Connectivity System

Connect machine vision cameras without additional IPC/PC

The Basler Advanced Camera Connectivity System enables a direct connection between the machine vision camera and the application - similar to an IP camera. It replaces the separate IPC/PC for connecting a machine vision camera and adapts flexibly to a wide range of application scenarios.

Plan your project with us now
Connectivity Box
  • Maximum flexibility

    High variance in set-up thanks to large selection of industrial cameras and optics
  • Cost and space savings 

    No need for additional IPCs or PCs
  • Simple integration and scalability

    Simple retrofitting of existing systems thanks to cloud connection, no need for an additional IPC
  • Seamless system compatibility

    Conversion of machine vision data into common image formats, enabling immediate further processing

Application scenarios


The Basler Advanced Camera Connectivity System is suitable for a wide range of applications and can be flexibly integrated into existing and new systems. The browser-based control enables simple configuration.

Advanced Camera Connectivity as an IP camera
Surveillance scenarios are supported by reliable image and video transmission in real time.

Use as an IP camera

The Basler Advanced Camera Connectivity System supports surveillance scenarios with reliable image and video transmission in real time. It enables seamless integration into access control systems, ensuring precise capture and display of image and video data.

Advanced Camera Connectivity for AI-supported visual inspections
AI-based visual inspections can be implemented efficiently with the Advanced Camera Connectivity System.

AI-supported visual inspections

We connect the Basler Advanced Camera Connectivity System with your company cloud to efficiently implement AI-based visual inspections. The image data is captured by machine vision cameras that are connected to the system. Processing takes place in the cloud, where powerful algorithms analyze the images. The results appear in real time - clear and directly usable.

Advanced Camera Connectivity System as an industrial dashcam
Images are temporarily saved continuously, the specific image with the source of the error is "frozen".

Application as an industrial dashcam with temporary image memory

The Basler Advanced Camera Connectivity System continuously stores images temporarily. In response to an alarm signal from the control system, the specific image with the source of the fault is "frozen". This makes it possible to immediately and specifically trace what exactly happened at which point. Efficient process monitoring and error analysis in real time improves the ability to react in the production process."

Features & benefits: everything in one box

Connectivity system
The Advanced Connectivity Camera System in combination with two ace 2 GMSL cameras (cameras not part of the system).

The Advanced Camera Connectivity System is a compact box. It captures and transmits image and sensor data in real time. This allows the system to communicate quickly and securely with other systems or a cloud.

The features include:

Camera interface: 2 x GMSL ports

Application interface: 1 Gig Ethernet and PoE.

Power supply: PoE or 12/24V external supply

Video encoding capabilities: H.264/H.265 4K30

Advanced AI capabilities: supports intelligent functions, such as person pixelation

Fast and intuitive control of machine vision cameras

The Basler Advanced Camera Connectivity System enables industrial cameras to be easily integrated into existing systems and intuitively controlled. It ensures rapid execution of Docker containers that implement the various communication protocols. Real-time data processing allows users to access their applications faster - be it cameras and video encoders or Flash or Ethernet. The Advanced Camera Connectivity System offers many decisive advantages:

  • Maximum flexibility in the selection of industrial cameras and optics

  • Cost and space savings: no need for additional IPCs or PCs

  • Simple integration: uncomplicated retrofitting of existing machines

  • Flexible scalability: one system unit with two cameras each (with GMSL interface)

  • Cloud connection: enables e.g. optimized data analysis

What does innovation project mean?

We are currently looking for partner companies with whom we can jointly validate use cases and implement initial pilot projects. If you have a suitable use case, please contact us.

As a project in the innovation phase, we are concentrating on using our customers' experiences to see how well Advanced Camera Connectivity System can be used in real applications and which use cases are generally possible

To do this, we want to understand the specific needs and challenges of your application. Based on your feedback, we can move our project forward!

We look forward to you becoming part of the development project!

What information can help us?

  • Your contact details

  • How is your application structured and what is the goal?

  • In which environment would you like to use the vision system?

  • Which use case are you pursuing - e.g. content recognition, process monitoring, or quality control?

Thies Möller

Curious? Questions? Suggestions?

Make an appointment now with our experts from the innovation team!