Debayering and Format Comparison

In Camera 5x5

RGB

Zoom
Color difference to RGB image
ΔEPerception
≤ 1.0Not perceptible by human eyes
1 - 2Perceptible through close observation
2 - 10Perceptible at a glance
11 - 49Colors are more similar than opposite
100Colors are exact opposite

YCbCr422_8

Zoom
ΔE
≤1.0 1-2 2-10 11-49 100

YCbCr420_8

Zoom
ΔE
≤1.0 1-2 2-10 11-49 100

Host Processing

Bayer8/Nearest Neighbour

Zoom
ΔE
≤1.0 1-2 2-10 11-49 100

Bayer8/Bilinear

Zoom
ΔE
≤1.0 1-2 2-10 11-49 100

Bayer8/VNG

Zoom
ΔE
≤1.0 1-2 2-10 11-49 100
Upload Camera Image
You can upload an image saved from your Camera.
Supported formats: PNG, BMP, WebP
Keep the ROI size around ~ 640x480
The PixelFormat should be RGB8.
Loading OpenCV
Initializing...