Ваш браузер устарел. Он имеет уязвимости в безопасности и может не показывать все возможности на этом и других сайтах. Узнайте, как обновить Ваш браузер.

OK

Possible interference of the USB3.0 Radio Frequency on 2.4 GHz Wireless devices

Under circumstances you may experience interferences/issues when running USB 3.0 cameras/devices in combination with 2.4 GHz wireless devices.

For example, a GPS signal may be interrupted or disappear completely.

The USB 3.0 radio frequency impact on 2.4 GHz devices is described by Intel in the following document (also attached as a PDF for convenience):

http://www.intel.com/content/dam/www/public/us/en/documents/white-papers/usb3-frequency-interference-paper.pdf

Further possible preventive measures that could be applied are as follows:

1) Put as much distance as possible between the camera and the wireless antenna.

2) Shield the USB 3.0 camera and/or USB 3.0 connector.

3) Invest in a higher gain antenna for the wireless device.