Menu
2018/08/14
量産開始:ソニー社製IMX287センサーやIMX273センサーを搭載したBasler ace Uの4つの新モデル

このほど、産業用カメラメーカーのBaslerは、VGAから1.6メガピクセルまでの解像度に対応したace Uの4つの新しいGigE対応モデルの量産を開始しました。これらのモデルには、ソニー社製PregiusシリーズのIMX287センサーやIMX273センサーが搭載されており、最大フレームレート291fpsを実現しています。
IMX273センサーは、ソニー社製Pregiusシリーズならではの優れた画質、速度、ノイズ性能を兼ね備えています。一方、IMX287センサーは、IMX273センサーの倍となる6.9µmのピクセルサイズを有し、同じ感度とノイズ性能を持ちながら、飽和容量とダイナミックレンジが向上しています。
両センサーには最短露光時間1マイクロ秒の超短時間露光モードが搭載されており、印刷物の高速撮影などに特に適しています。また、機能も充実していることから、低解像度CCDセンサーからのアップグレードにも理想的です。
このほか、5×5デベイヤリング、カラーアンチエイリアシング、ノイズ除去、シャープネスを独自に組み合わせたPGI機能や、PTPなどGigE Vision 2.0の便利な機能も使用できます。
詳細情報:www.baslerweb.com/new-ace
プレスイメージ用キャプション:量産開始:ソニー社製PregiusシリーズのIMX287センサーやIMX273センサーを搭載したBasler ace Uの4つの新しいGigE対応モデル