Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Network Camera Selector

Finding the right Basler camera for your application is easier than ever — thanks to the IP Camera Selector! All you need to do is indicate which criteria matter most for the camera. The selector will then show you in an instant which cameras meet those requirements.

We’d Be Glad to Help You

Filter

There are 0 camera models available for filtering.

There are  0  results matching your filter criteria.

Reset filters

There are 0 camera models available for filtering.

There are  0  results matching your filter criteria.

VGA

Basler IP Fixed Box - BIP2-640c
Basler IP Fixed Box - BIP2-640c
Basler IP Fixed Box - BIP2-640c
Resolution VGA
Max. Image Circle 1/4

VGA

Basler IP Fixed Box - BIP2-640c-dn
Basler IP Fixed Box - BIP2-640c-dn
Basler IP Fixed Box - BIP2-640c-dn
Resolution VGA
Max. Image Circle 1/4

XGA

Basler IP Fixed Box - BIP2-1000c-dn
Basler IP Fixed Box - BIP2-1000c-dn
Basler IP Fixed Box - BIP2-1000c-dn
Resolution XGA
Max. Image Circle 1/3

XGA

Basler IP Fixed Box - BIP2-1000c
Basler IP Fixed Box - BIP2-1000c
Basler IP Fixed Box - BIP2-1000c
Resolution XGA
Max. Image Circle 1/3

1.3 MP

Basler IP Fixed Box - BIP2-1300c-dn
Basler IP Fixed Box - BIP2-1300c-dn
Basler IP Fixed Box - BIP2-1300c-dn
Resolution 1.3 MP
Max. Image Circle 1/3

1.3 MP

Basler IP Fixed Box - BIP2-1300c
Basler IP Fixed Box - BIP2-1300c
Basler IP Fixed Box - BIP2-1300c
Resolution 1.3 MP
Max. Image Circle 1/3

2 MP

Basler IP Fixed Box - BIP2-1600c-dn
Basler IP Fixed Box - BIP2-1600c-dn
Basler IP Fixed Box - BIP2-1600c-dn
Resolution 2 MP
Max. Image Circle 1/1.8

2 MP

Basler IP Fixed Box - BIP2-1600-25c
Basler IP Fixed Box - BIP2-1600-25c
Basler IP Fixed Box - BIP2-1600-25c
Resolution 2 MP
Max. Image Circle 1/1.8

2 MP

Basler IP Fixed Box - BIP2-1600c
Basler IP Fixed Box - BIP2-1600c
Basler IP Fixed Box - BIP2-1600c
Resolution 2 MP
Max. Image Circle 1/1.8

2 MP

Basler IP Fixed Box - BIP2-1600-25c-dn
Basler IP Fixed Box - BIP2-1600-25c-dn
Basler IP Fixed Box - BIP2-1600-25c-dn
Resolution 2 MP
Max. Image Circle 1/1.8

5 MP

Basler IP Fixed Box - BIP2-2500c-dn
Basler IP Fixed Box - BIP2-2500c-dn
Basler IP Fixed Box - BIP2-2500c-dn
Resolution 5 MP
Max. Image Circle 1/2.5

5 MP

Basler IP Fixed Box - BIP2-2500c
Basler IP Fixed Box - BIP2-2500c
Basler IP Fixed Box - BIP2-2500c
Resolution 5 MP
Max. Image Circle 1/2.5

720p HD

Basler IP Fixed Box - BIP2-1280c-dn
Basler IP Fixed Box - BIP2-1280c-dn
Basler IP Fixed Box - BIP2-1280c-dn
Resolution 720p HD
Max. Image Circle 1/3

720p HD

Basler IP Fixed Box - BIP2-1280c
Basler IP Fixed Box - BIP2-1280c
Basler IP Fixed Box - BIP2-1280c
Resolution 720p HD
Max. Image Circle 1/3

1080p Full HD

Basler IP Fixed Box - BIP2-1920c-dn
Basler IP Fixed Box - BIP2-1920c-dn
Basler IP Fixed Box - BIP2-1920c-dn
Resolution 1080p Full HD
Max. Image Circle 1/3

1080p Full HD

Basler IP Fixed Box - BIP2-1920-30c
Basler IP Fixed Box - BIP2-1920-30c
Basler IP Fixed Box - BIP2-1920-30c
Resolution 1080p Full HD
Max. Image Circle 1/1.3

1080p Full HD

Basler IP Fixed Box - BIP2-1920c
Basler IP Fixed Box - BIP2-1920c
Basler IP Fixed Box - BIP2-1920c
Resolution 1080p Full HD
Max. Image Circle 1/3