Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

High resolution industrial cameras from Basler

High resolution sensors are an indispensable tool for detecting as many details from an image as possible. The required resolution always depends on the demands of the particular application. In many cases, resolutions between VGA and 5 MP are sufficient, while other situations require a higher resolution.

Basler saw this trend early on and has expanded its camera portfolio accordingly: The popular Basler ace camera, for example, is available with high-sensitivity Aptina CMOS sensors in two different resolutions (MT9J003 with 10MP and MT9F002 with 14 MP). The Basler beat camera is outfitted with a 12 MP CMOSIS-Sensor (CMV12000). The racer and sprint line scan cameras also feature the high resolution levels needed to produce razor-sharp images.

Basler High Resolution Cameras

The following camera series are available with high resolution sensors:

Basler ace

Basler ace

  • The latest generation of Aptina CMOS sensors with 10 and 14 MP resolution
  • Full bandwidth utilization in USB 3.0: 14 fps at 10 MP and 10 fps at 14 MP resolution
  • Harnessing of the complete bandwidth via Gigabit Ethernet: 10 fps at 10 MP and 7 fps at 14 MP resolution

Get to know the Basler ace camera series!

Basler beat

Basler beat

  • High-resolution 12 MP sensor
  • More than 62 frames per second
  • Compact and robust housing for simple integration

Get to know the Basler beat camera series!

Basler racer

Basler racer

  • High resolutions of up to 12 k
  • Max. line rate of 80 kHz via Camera Link
  • Max. line rate of 51 kHz via GigE

Get to know the Basler racer camera series!

Basler sprint

Basler sprint

  • Resolutions of up to 8 k
  • Line scan rates of up to 140 kHz thanks to CameraLink interface
  • 100% quality-tested and calibrated for consistent high performance and reliability

Get to know the Basler sprint camera series!

Use our Area Scan Camera Selector now to find the right Basler high resolution area scan camera for your application

Use our Line Scan Camera Selector now to find the right Basler high resolution line scan camera for your application

Camera Quick Finder

Find Product