Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Marketing Notes

Good Reasons for the Basler beat in Many Applications

Demand for high-resolution cameras is rising continuously. One high-resolution model can do more than just replace multiple lower-resolution cameras and cut system costs. It can also capture multiple objects within a single image, enabling review of even the smallest details. The high sensitivity of the image sensors paired with high transmissionrates comes courtesy of new CMOS sensors with global shutter technology. The Basler beat is an area scan camera with high resolution, outstanding image quality and high speed. The CMOSIS CMV12000 sensor offers a resolution of 4096 x 072 pixels, which corresponds to Super HD format. Thanks to its strong performance, the Basler beat is the right choice for a broad spectrum of applications. It is available in both monochrome and color models, with cutting edge progressive scan and global shutter technology.