Menu
Success Stories
Remote Mobile Robot System with Basler IP Camera
A new Mobile Robot System has been designed by National Instruments ASEAN. This system includes a high-performance Basler BIP-1300c IP camera and an NI CompactRIO Embedded Controller which provides a powerful system for rapid design, prototyping and deployment of a high performance robotic application.
The Mobile Robot System provides the highest flexibility and convenience and can substitute for human interaction in environments that are hazardous, dangerous, or simply cannot sustain human life.
This Mobile Robot System is equipped with a remote control vehicle chassis for movement, a robotic arm for manipulating objects in the environment, a wireless router for remote control, a set of batteries for power, and of course, the Basler IP Camera for relaying real-time data about the environment back to the control room.