Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

White Papers

PC Cards for Multi-Camera Systems in Comparison

This White Paper examines the advantages and disadvantages of the common camera interfaces GigE, USB and CoaXPress, with regard to multi-camera systems. It defines the most advantageous interface for such systems, and discusses PC cards as the most important component in a multi-camera system. These PC cards form the interface to the camera used and are installed in the PC for smooth image acquisition and transfer. Due to a simple infrastructure of standardized components, high data transfer rates and long cables as well as scalability for future requirements, GigE Interface Cards are ideally suited for multi-camera setups.

Since a conventional PC often only has one GigE port, which is usually occupied for machine control, these cards are indispensable for such a scenario. In addition, machine vision cameras require the full bandwidth of the port to which they are connected. Coupling several cameras via a distributor (usually switches) to the port available on the PC therefore fails due to the bandwidth of the port. The above-mentioned PC cards, which also allow a higher bandwidth at one port, provide a solution.

Accordingly, GigE interface cards with 1 Gbit and 1, 2 or 4 ports are usually used as PC cards for machine vision, and are also offered as a single cable solution with Power over Ethernet (PoE), as well as 10GigE interface cards.

Learn more in our White Paper for free download.

Download now for free

Back to Webshop