Menu
Brochures
Basler pylon Camera Software Suite – Brochure
Basler's pylon Camera Software Suite is a software package to help you get your cameras up and running quickly and easily. The Camera Software Suite includes all the drivers needed for the various camera interfaces (USB3 Vision, GigE Vision, IEEE1394, Camera Link, BCON) used by Basler cameras. An SDK (Software Development Kit) designed to be independent of camera interface and operating system allows you to develop camera applications for Windows, macOS and Linux in just a few lines of code. The applications can be designed to work for either standard PCs or embedded systems.
The pylon software is available in the following variants:
- pylon Windows
- pylon Linux x86
- pylon Linux ARM
- pylon macOS
This brochure runs through the highlights of the pylon Camera Software Suite as well as a detailed description of its various functions.