Menu
Use Case
AI-Based Bacteria Classification with an Embedded Vision System
Embedded technologies are enjoying a steadily increasing demand – also in the Medical & Life Sciences sector. Why? The increasing performance combined with low space and power consumption as well as low costs makes new applications possible.
Using a demo setup, Basler demonstrates the use of an embedded vision system in the diagnostic-analytical application area. Based on microscopic images, an artificial neural network (ANN) allows bacteria to be identified in a split second.
In the Use Case you will learn
- the details of the solution,
- which hardware and software components are required, and
- what advantages the solution offers.
Download our Use Case and get informed!