Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
  • Multi-Camera Systems with New Basler GigE Interface Cards

    New applications with versatile multi-camera setups:

    Learn how to install multi-camera vision systems in our product tutorial video.

  • Pick Your Vision

    Build your vision system to your taste: With our Basler Standard and Premium PC cards you get to choose according to your requirements - solid basic performance for cost-sensitive vision systems or highest performance for demanding applications.

PC cards

PC cards for stable operation and a variety of interfaces

With PC cards you can flexibly connect cameras to the host PC and obtain high-performance and reliable image acquisition via your optimal interface. Our PC cards are tested over the product life cycle with common operating conditions and against operating system updates and are sold under our own brand.

The advantage is a smooth integration of tested and qualified components into the image processing system and at the same time a noticeable cost advantage.

It therefore pays off to work with carefully selected and tested vision components from Basler. Matched to our cameras, PC cards are available as interface cards for the USB 3.0, CoaXPress 2.0, and GigE Vision interfaces. The Basler CXP-12 interface cards are only available in a bundle with a boost camera.

GigE interface cards are required when the PC used has only a single LAN port, which is occupied by (for example) the machine controller, or does not have a Power over Ethernet (PoE) function for the power supply. Using the GigE interface cards, a single cable solution can be implemented using the PoE function if required, thus enabling a multi-camera system to be developed with reduced system complexity. Depending on the application scenario and the camera used, our portfolio offers corresponding 1GigE interface cards with or without PoE function as well as 10GigE interface cards.

Basler GigE interface cards are available in Standard and Premium versions:

Standard GigE Interface Cards

Standard GigE Interface Cards

  • 1GigE interface card with 1, 2 or 4 ports
  • 10GigE interface card with 1 port
  • optimal for the pure reception of image data and the operation of several cameras on one vision PC
  • for the most demanding applications
  • performance optimizations via our pylon SDK and the Basler performance driver

Discover Basler Standard GigE interface cards

Premium GigE Interface Cards

  • 1GigE Interface Card with 1, 2 or 4 ports with Power over Ethernet function for single cable solutions
  • optimal for the reception of image data and the operation of several cameras on one vision PC
  • for the most demanding applications
  • performance optimizations via our pylon SDK and the Basler performance driver

Discover Basler Premium GigE interface cards

Premium GigE Interface Cards
USB 3.0 Interface Cards

With the USB 3.0 interface cards with 2 or 4 ports, you no longer have to worry about faulty drivers or operating system updates. Frequently occurring problems are also a thing of the past, such as when the PC's host controller has already been occupied with additional peripherals and conflicts occur on the data bus, which in turn lead to data errors or image loss. Furthermore, our vision components are available on the market longer than the chipsets used in common PCs.

Discover the USB 3.0 Interface Cards

Tips for the selection of compatible PC cards:

  • If the on-board host controller of the PC is already occupied by a peripheral, dedicated PC cards are recommended to avoid malfunctions.
  • Use tested and approved drivers from the manufacturer.
  • Dedicated chipsets on PC cards can save computational power.
  • Some PC cards can supply the camera directly with electricity. This eliminates additional cables and possibly power adapters.
Show Filter
Reset filters
Camera series Camera models Interface Product Line Accessory Developer Accessory Name Product Line No. of ports Interface Availability i
Adlink Technology AdLink GigE Interface Card PCIe GIE74 with PoE, 4 Ports 4 GigE
Standard Basler Basler 10GigE Interface Card, 1 Port Standard 1 GigE
Standard Basler Basler GigE Interface Card, 1 Port Standard 1 GigE
Premium Basler Basler GigE Interface Card, 1 Port PoE Premium 1 GigE
Standard Basler Basler GigE Interface Card, 2 Port Standard 2 GigE
Premium Basler Basler GigE Interface Card, 2 Port PoE Premium 2 GigE
Standard Basler Basler GigE Interface Card, 4 Port Standard 4 GigE
Premium Basler Basler GigE Interface Card, 4 Port PoE Premium 4 GigE
USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports 4 USB 3.0
USB 3.0 Interface Card PCIe, Fresco FL1100, 1HC, x1, 4 Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports 4 USB 3.0
USB 3.0 Interface Card PCIe, Fresco FL1100, 4HC, x4, 4Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports 2 USB 3.0
USB 3.0 Interface Card PCIe, Ren, 1 HC, x1, SATA, 2 Ports

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

USB 3.0 Interface Card PCIe, Renesas, 1 HC, x1, 2 Ports 2 USB 3.0
USB 3.0 Interface Card PCIe x4, ASM, 2 Ports 2 USB 3.0 Series Production: September 2021

Sorry, there are no results for the selected filters.

More Accessories

How to find the right product

We have helpful online tools and documents that assist you in selecting your system components. Of course we will also gladly advise you in person. Talk to us!

Which is the right interface for my application?

Which is the right interface for my application?

Unsure about which digital camera interface you need? Try our Interface Advisor. It helps you determine which interface best suits your individual requirements.

Go to the Interface Advisor
Vision System Configurator

How do I configure the right vision system for my application?

Select compatible components for your vision system with the help of our Vision System Configurator. You can select cameras, lenses, power and data cables as well as other accessories step by step. We ensure that the selected components fit together.

Go to Vision System Configurator
Back to Webshop