General Information |
||
---|---|---|
Order Number | 2000030841 | |
List Price For larger quantities and individual prices, please use the request cart. | For pricing, please use the request cart to get a quote. 145.00 EUR 293.00 USD | |
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart. |
For information about shipping please use the request cart.
|
|
Destination | ||
Accessory Type | Lens | |
Accessory Developer | Theia | |
Focal Length | 9.0 mm - 40.0 mm | |
Lens Mount | CS-mount | |
Iris | F1.5 | |
Iris Type | DC | |
IR Cut Filter | no | |
Max. Image Circle | 1/2.5'' |
Menu