Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Lens TS1614-MP F1.4 f16mm 1" - Lenses

1 inch C-mount lens with a fixel focal length of 16 mm and F-stop settings from F1.4-F16.

The price effective C-mount lens with it’s minimum object distance of 0.3 m are ideally suited for your machine vision applications. Because of the maximum image circle of 1” the lens series fits perfectly ace cameras with PYTHON 5000 sensors from ON Semiconductor and CMOSIS CMV4000 sensors.

Please note that this focal length cannot be used with an CS-mount to C-mount adapter.

Add to request cart
Add to watch list
  • Lenses - Lens TS1614-MP F1.4 f16mm 1

General Information

Order Number 2200000100
Accessory Type Lenses
Focal Length 16.0 mm
Lens Mount C-mount
Iris F1.4 - F16.0
Iris Type manual
IR Cut Filter no
Max. Image Circle 1"
Working Distance 300 mm
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - Lens TS1614-MP F1.4 f16mm 1"
value

Accessory Data Sheet – Lenses

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

All Accessory Data Sheet – Lenses - Lens TS1614-MP F1.4 f16mm 1"
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Lens TS1614-MP F1.4 f16mm 1"
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Lens TS1614-MP F1.4 f16mm 1"