Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors

Lens Fujinon CF50ZA-1S F2.4 f50mm 4/3" - Lens

Fujifilm C-mount lens with a fixed focal length of 50 mm and an aperture range of F2.4 - F16.

It is a high-quality 4/3" lens for very demanding machine vision applications with high resolutions up to 23 MP.

Add to request cart
Add to watch list
  • Lens - Lens Fujinon CF50ZA-1S F2.4 f50mm 4/3

General Information

Order Number 2200000699
Price The price applies to an order of one piece. For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 749.00 EUR 825.00 USD
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination
Series Production: now
Accessory Type Lens
Accessory Developer Fujifilm
Focal Length 50.0 mm
Lens Mount C-mount
Iris F2.4 - F16.0
Iris Type manual
IR Cut Filter no
Max. Image Circle 4/3"
Working Distance 200 mm
value

Manuals

The category “Manuals” in the vision components section contains Product Documentation and recommendations for use. These documents provide detailed technical information as well as information about proper installation and use of your product.

value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

Data Sheets

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.