Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Evetar Lens M13B0618WR1 F1.8 f6mm 1/3" - Lenses

Evetar S-mount lens with a fixed focal length of 6 mm and a fixed F-stop of F1.8. With IR-cut filter.

This is a 1/3" lens for color cameras.

Add to request cart
Add to watch list
  • Lenses - Evetar Lens M13B0618WR1 F1.8 f6mm 1/3

General Information

Order Number 2000035178
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 6.0 mm
Lens Mount S-mount
Iris F1.8
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/3"
Working Distance 200 mm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Evetar Lens M13B0618WR1 F1.8 f6mm 1/3"
value

Accessory Data Sheet – Lenses

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

All Accessory Data Sheet – Lenses - Evetar Lens M13B0618WR1 F1.8 f6mm 1/3"