Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2" - Lenses

Evetar S-mount lens with a fixed focal length of 16 mm and a fixed F-stop of F1.8. Without IR-cut filter.

This is a 1/2" lens for monochrome cameras, suitable for Basler dart and pulse cameras with 1/1.8" e2v sensors as well.

Add to request cart
Add to watch list
  • Lenses - Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2

General Information

Order Number 2000036374
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 16.0 mm
Lens Mount S-mount
Iris F1.8
Iris Type fixed
IR Cut Filter no
Max. Image Circle 1/2"
Working Distance 350 mm
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various accessories. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2"
value

Accessory Data Sheet – Lenses

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

All Accessory Data Sheet – Lenses - Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2"
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Evetar Lens M12B1618IRM12 F1.8 f16mm 1/2"