Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Evetar Lens M118B029520W F2.0 f2.95mm 1/1.8" - Lenses

Evetar S-mount lens with a fixed focal length of 2.95 mm and a fixed F-stop of F2.0. With IR-cut filter.

This is a 1/1.8" lens for color cameras.

Add to request cart
Add to watch list
  • Lenses - Evetar Lens M118B029520W F2.0 f2.95mm 1/1.8

General Information

Order Number 2000036383
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 2.95 mm
Lens Mount S-mount
Iris F2.0
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/1.8"
Working Distance 150 mm
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various accessories. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - Evetar Lens M118B029520W F2.0 f2.95mm 1/1.8"
value

Accessory Data Sheet – Lenses

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

All Accessory Data Sheet – Lenses - Evetar Lens M118B029520W F2.0 f2.95mm 1/1.8"
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Evetar Lens M118B029520W F2.0 f2.95mm 1/1.8"
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Evetar Lens M118B029520W F2.0 f2.95mm 1/1.8"