Corona/COVID-19: Our sales and customer service teams will help and advise you as usual. Read more

Close

Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop

Evetar Lens E3360D-R1 F2.0 f4.0mm 1/1.7" - Lens

Evetar S-mount lens with a fixed focal length of 4.0 mm and a fixed F-stop of F2.0. With IR-cut filter.

This is a 1/1.7" lens for color cameras.

Buy now or add to request cart
Evetar Lens E3360D-R1 F2.0 f4.0mm 1/1.7"

Get this product directly from Basler

Request individual quote

Order this product from one of our partners

  • Lens - Evetar Lens E3360D-R1 F2.0 f4.0mm 1/1.7

General Information

Order Number 2200000589
List Price For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 29.90 EUR 36.90 USD
Current delivery time Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination
Accessory Type Lens
Accessory Developer Evetar
Focal Length 4.0 mm
Lens Mount S-mount
Iris F2.0
Iris Type fixed
IR Cut Filter yes
Sensor Format 1/1.7''
Min. Working Distance 300 mm
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

Data Sheets

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

Back to Webshop