Corona/COVID-19: Our sales and customer service teams will help and advise you as usual. Read more

Close

Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop

Basler Lens C23-3518-5M-P f35mm - Lens

Basler Premium Lens with C-mount, a fixed focal length of 35.0 mm, F-stop settings from F1.8 - F16 and a high resolution of 5 megapixels.

The Basler Premium Lens fits perfectly with Basler cameras with a resolution of up to 5 megapixels and a sensor size of up to 2/3".

The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.

Request individual quote
  • Lens - Basler Lens C23-3518-5M-P f35mm

General Information

Order Number 2200000572
List Price For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 99.00 EUR 119.00 USD
Current delivery time Delivery times may vary. Please ask for the current availability and use the request cart.
approx. 7 days For information about shipping please use the request cart.
Destination
Accessory Type Lens
Accessory Developer Basler
Product Line Premium
Focal Length 35.0 mm
Lens Mount C-mount
Iris F1.8 - F16.0
Iris Type manual
IR Cut Filter no
Max. Image Circle 2/3''
Min. Working Distance 250 mm
value

Manuals

The category “Manuals” in the vision components section contains Product Documentation and recommendations for use. These documents provide detailed technical information as well as information about proper installation and use of your product.

value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler accessories contain technical drawing in 2D and a volume model in 3D.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

Back to Webshop