Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler Lens C23-0816-2M F1.6 f8.6 mm - Lenses

Basler C-mount lens with a fixed focal length of 8.6 mm, aperture range from F1.6 - F16 and a resolution of 2 megapixels.

This Basler 2/3" 2 MP C-mount lens from the Basler Lens family offers a fixed focal length of 8.6 mm, an aperture range from F1.6 - F16 and a resolution of 2 megapixels. The Basler Lenses 2/3" fit Basler cameras with a sensor size of up to 2/3" and a standard resolution, such as the Basler ace, dart or pulse. Thus they are suited best for cost sensitive machine vision applications.

Add to request cart
Add to watch list
  • Lenses - Basler Lens C23-0816-2M F1.6 f8.6 mm

General Information

Order Number 2200000178
Design-In Sample: Q2/2019
Series Production: Q3/2019
Accessory Type Lenses
Accessory Developer Basler
Focal Length 8.6 mm
Lens Mount C-mount
Iris F1.6 - F16.0
Iris Type manual
IR Cut Filter no
Max. Image Circle 2/3"
value

Manuals

Manuals for accessories include usage recommendations or information for framegrabber designers, among others. These documents describe the test setup used by Basler to check the USB 3.0 PCI Express cards, for example.

All Manuals - Basler Lens C23-0816-2M F1.6 f8.6 mm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Basler Lens C23-0816-2M F1.6 f8.6 mm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler Lens C23-0816-2M F1.6 f8.6 mm