Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler Lens C125-1620-5M F2.0 f16mm - Lenses

Original Basler C-mount lens with a fixed focal length of 16mm, aperture range from F2.0 - F22 and a resolution of 5 megapixels.

Our high-resolution Basler Lenses are ideally suited for all current machine vision applications. Designed in cooperation with Fujinon, the Lenses fit perfectly with all Basler cameras with a sensor size of less than 1/2", such as the Basler ace, dart or pulse. The Basler C-mount lenses in our program offer a fixed focal length of 16 mm, an aperture range from F2.0 - F22 and a resolution of 5 megapixels.

Buy now or add to request cart

Basler Lens C125-1620-5M F2.0 f16mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Add to watch list
  • Lenses - Basler Lens C125-1620-5M F2.0 f16mm

General Information

Order Number 2000034834
Accessory Type Lenses
Accessory Developer Basler
Focal Length 16.0 mm
Lens Mount C-mount
Iris F2.0 - F22.0
Iris Type manual
IR Cut Filter no
Max. Image Circle 1/2.5"
Working Distance 200 mm
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various accessories. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - Basler Lens C125-1620-5M F2.0 f16mm
value

Accessory Data Sheet – Lenses

Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.

All Accessory Data Sheet – Lenses - Basler Lens C125-1620-5M F2.0 f16mm
value

Manuals

Manuals for accessories include usage recommendations or information for framegrabber designers, among others. These documents describe the test setup used by Basler to check the USB 3.0 PCI Express cards, for example.

All Manuals - Basler Lens C125-1620-5M F2.0 f16mm
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler accessories contain technical drawing in 2D and a volume model in 3D.

All CAD / Technical Drawings - Basler Lens C125-1620-5M F2.0 f16mm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Basler Lens C125-1620-5M F2.0 f16mm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler Lens C125-1620-5M F2.0 f16mm