General Information |
||
|---|---|---|
| Order Number | 2000034831 | |
| Accessory Type | Lenses | |
| Accessory Developer | Basler | |
| Focal Length | 6.0 mm | |
| Lens Mount | C-mount | |
| Iris | F1.8 - F22.0 | |
| Iris Type | manual | |
| IR Cut Filter | no | |
| Max. Image Circle | 1/2.5" | |
| Working Distance | 100 mm | |
Menu
Our high-resolution Basler Lenses are ideally suited for all current machine vision applications. Designed in cooperation with Fujinon, the Lenses fit perfectly with all Basler cameras with a sensor size of less than 1/2", such as the Basler ace, dart or pulse. The Basler C-mount lenses in our program offer a fixed focal length of 6 mm, an aperture range from F1.8 - F22 and a resolution of 5 megapixels.
General Information |
||
|---|---|---|
| Order Number | 2000034831 | |
| Accessory Type | Lenses | |
| Accessory Developer | Basler | |
| Focal Length | 6.0 mm | |
| Lens Mount | C-mount | |
| Iris | F1.8 - F22.0 | |
| Iris Type | manual | |
| IR Cut Filter | no | |
| Max. Image Circle | 1/2.5" | |
| Working Distance | 100 mm | |
Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.
Data sheets for lenses contain technical details and requirements for working with a specific lens. These details include for example information on which sensor size is suitable for the lens, which mount it uses and the precise dimensions of the lens.
All Accessory Data Sheet – Lenses - Basler Lens C125-0618-5M F1.8 f6mm
CAD (Computer-Aided Design) drawings for the Basler accessories contain technical drawing in 2D and a volume model in 3D.
All CAD / Technical Drawings - Basler Lens C125-0618-5M F1.8 f6mm
Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.
All Brochures - Basler Lens C125-0618-5M F1.8 f6mm
Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.
All Certificates - Basler Lens C125-0618-5M F1.8 f6mm| Basler ace 2 | Camera Models | Interface | Availability i | |
|---|---|---|---|---|
![]() |
a2A1920-160ucBAS | USB 3.0 |
Design-In Sample:: now Series Production:: November 2019 |
|
![]() |
a2A1920-160umBAS | USB 3.0 |
Design-In Sample:: now Series Production:: November 2019 |
|
![]() |
a2A1920-51gmBAS | GigE |
Design-In Sample:: October 2019 Series Production:: November 2019 |
|
![]() |
a2A1920-51gcBAS | GigE |
Design-In Sample:: October 2019 Series Production:: November 2019 |
|
![]() |
a2A1920-51gcPRO | GigE | Series Production:: January 2020 |
|
![]() |
a2A1920-51gmPRO | GigE | Series Production:: January 2020 |
|
![]() |
a2A1920-160ucPRO | USB 3.0 | Series Production:: January 2020 |
|
![]() |
a2A1920-160umPRO | USB 3.0 | Series Production:: January 2020 |
|
| Basler aviator | Camera Models | Interface | Availability i | |
|---|---|---|---|---|
![]() |
avA1000-120kc | Camera Link |
|
|
![]() |
avA1000-100gc | GigE |
|
|
![]() |
avA1000-100gm | GigE |
|
|
![]() |
avA1000-120km | Camera Link |
|
| Basler dart | Camera Models | Interface | Availability i | |
|---|---|---|---|---|
![]() |
daA2500-14lc (CS-Mount) | BCON for LVDS |
|
|
![]() |
daA2500-14lm (CS-Mount) | BCON for LVDS |
|
|
![]() |
daA1920-30uc (CS-Mount) | USB 3.0 |
|
|
![]() |
daA2500-14uc (CS-Mount) | USB 3.0 |
|
|
![]() |
daA1920-30um (CS-Mount) | USB 3.0 |
|
|
![]() |
daA1280-54lm (CS-Mount) | BCON for LVDS |
|
|
![]() |
daA2500-14um (CS-Mount) | USB 3.0 |
|
|
![]() |
daA1280-54uc (CS-Mount) | USB 3.0 |
|
|
![]() |
daA1280-54um (CS-Mount) | USB 3.0 |
|
|
![]() |
daA1280-54lc (CS-Mount) | BCON for LVDS |
|
| Basler pilot | Camera Models | Interface | Availability i | |
|---|---|---|---|---|
![]() |
piA640-210gm | GigE |
|
|
![]() |
piA640-210gc | GigE |
|
| Basler pulse | Camera Models | Interface | Availability i | |
|---|---|---|---|---|
![]() |
puA2500-14um | USB 3.0 |
|
|
![]() |
puA1920-30um | USB 3.0 |
|
|
![]() |
puA1280-54uc | USB 3.0 |
|
|
![]() |
puA1280-54um | USB 3.0 |
|
|
![]() |
puA1920-30uc | USB 3.0 |
|
|
![]() |
puA2500-14uc | USB 3.0 |
|
| Basler scout | Camera Models | Interface | Availability i | |
|---|---|---|---|---|
![]() |
scA1300-32gm | GigE |
|
|
![]() |
scA640-70gm | GigE |
|
|
![]() |
scA750-60gm | GigE |
|
|
![]() |
scA1300-32gc | GigE |
|
|
![]() |
scA640-70gc | GigE |
|
|
![]() |
scA750-60gc | GigE |
|