Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors

Basler Lens C11-0820-12M-P f8mm - Lens

Basler Premium Lens with C-mount, a maximum image circle of 1.1", a fixed focal length of 8.0 mm, F-stop settings from F2.0 - F16 and a high resolution of 12 megapixels.

The Basler Premium Lens from the Basler Lens family fits perfectly with Basler cameras with a resolution of up to 12 megapixels and a sensor size of up to 1.1".

The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.

Add to request cart
Add to watch list
  • Lens - Basler Lens C11-0820-12M-P f8mm

General Information

Order Number 2200000574
Price The price applies to an order of one piece. For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 239.00 EUR 259.00 USD 239.00 EUR 29900.00 JPY 200.00 EUR
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination
Design-In Sample: June 2020
Series Production: Q3 2020
Accessory Type Lens
Accessory Developer Basler
Product Line Premium
Focal Length 8.0 mm
Lens Mount C-mount
Iris F2.4
Iris Type manual
IR Cut Filter no
Max. Image Circle 1.1"
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.