General Information |
||
---|---|---|
Order Number | 2200000102 | |
List Price For larger quantities and individual prices, please use the request cart. | For pricing, please use the request cart to get a quote. 205.00 EUR 243.00 USD | |
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart. |
For information about shipping please use the request cart.
|
|
Destination | ||
Accessory Type | Lens | |
Accessory Developer | Basler | |
Product Line | Standard | |
Focal Length | 50.0 mm | |
Lens Mount | C-mount | |
Iris | F1.4 - F16.0 | |
Iris Type | manual | |
IR Cut Filter | no | |
Max. Image Circle | 1'' | |
Min. Working Distance | 500 mm |
Menu