Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

Basler Lens C10-3514-8M-S f35mm - Lens

Basler Standard Lens with C-mount, a fixed focal length of 35.0 mm, F-stop settings from F1.4 - F16 and a resolution of 8 megapixels.

The Basler Standard Lens with C-mount and a maximum image circle of 1" has a fixed focal length of 35 mm, F-stop settings from F1.4 - F16 and a standard resolution of 8 megapixels. Basler’s 1" lenses work perfectly with Basler cameras that have a standard resolution and a sensor size of up to 1", such as the Basler ace, dart or pulse. This makes them the optimal choice for cost-sensitive machine vision applications.

This Basler Lens is part of the Standard product line and, with its good basic performance, offers the best cost-benefit ratio. Basler’s Standard Lenses are optimal for fast, cost-intensive applications with a low resolution.

Request individual quote
Lens - Basler Lens C10-3514-8M-S f35mm
  • Lens - Basler Lens C10-3514-8M-S f35mm

General Information

Order Number 2200000603
List Price For larger quantities and individual prices, please use the request cart. Price
For pricing, please use the request cart to get a quote. 199.00 EUR 254.92 USD ¥ 179.00
Delivery time Delivery times may vary. Please ask for the current availability and use the request cart.
approx. 7 calendar days For information about shipping please use the request cart.
Destination
Accessory Type Lens
Accessory Developer Basler
Product Line Standard
Focal Length 35.0 mm
Lens Mount C-mount
Iris F1.4 - F16.0
Iris Type manual
IR Cut Filter no
Sensor Format 1''
Min. Working Distance 200 mm
value

Manuals

The category “Manuals” in the vision components section contains Product Documentation and recommendations for use. These documents provide detailed technical information as well as information about proper installation and use of your product.

value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler accessories contain technical drawing in 2D and a volume model in 3D.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

Back to Webshop