Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

microEnable 5 LightBridge

The external frame grabbers LightBridge are a product series of performance image acquisition and image processing devices for Camera Link interface in Machine Vision. LightBridge frame grabbers are characterized by their wide range of operation in major industries and applications, moreover offer new opportunities for system integration and setup by its form factor. Frame grabbers of the LightBridge series support Camera Link Base to Full 80bit cameras and Thunderbolt™ 2 technology as optical or electrical data interfaces.

The advantages of microEnable 5 ironman frame grabbers include:

  • Intelligent image acquisition and programmable image processing frame grabber
  • Silicon Software data transfer technology DMA3600 with 3.600 MB/s data bandwidth
  • Image acquisition memory from 512 to 1,024 MByte DDR3-RAM
  • PCI Express x8 (Gen2) Technology
  • Signal communication and programming of on-board trigger
  • Power supply of cameras by power-over technology
  • Device driver support for Windows and Linux for 32bit and 64bit

Are you interested in the microEnable 5 ironman frame grabbers?

Our Sales Team will be happy to answer your questions about frame grabbers and how to order them.

Talk to us

Model Name Camera Interface Configurations Connectors Data Bandwidth PC Bus Interface Software Drivers
LightBridge 2 ACL Camera Link CL-base, CL-dual base, CL-medium, CL-full, CL-deca (80bit) 2* SDR26 (miniCL) 1350 MB/s Thunderbolt™ technology Windows 10 / 8 / 7 (32-Bit), Windows 10 / 8 / 7 (64-Bit)
LightBridge 2 VCL Camera Link CL-base, CL-dual base, CL-medium, CL-full, CL-deca (80bit) 2* SDR26 (miniCL) 1350 MB/s Thunderbolt™ technology Windows 10 / 8 / 7 (32-Bit), Windows 10 / 8 / 7 (64-Bit)