Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors

Power-I/O PLC+ Cable 6p/open, 10 m - I/O / Power Cables

EMC-safe cable for power supply and trigger of Basler ace GigE cameras operated on a PLC at a length of 10 meter.

The twisted cable has a Hirose 6-pin jack on the camera side. The other end is open so that the cable can be shortened to match individual requirements.

FEATURES

Camera Input:

Alignment of signal level for logical 0 from PLC (<8.4V) to TTL (<1.4V)

Camera Input, Output and Power Supply:

Reverse voltage protection

Secured against power-on overvoltage peaks

Secured against positive/negative overvoltage peaks

Improved EMC safety

Add to request cart
Add to watch list
  • I/O / Power Cables - Power-I/O PLC+ Cable 6p/open, 10 m

General Information

Order Number 2000034084
Price The price applies to an order of one piece. For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 61.00 EUR 76.25 USD 67.80 EUR 9480.00 JPY 67.80 EUR
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination
Accessory Type I/O / Power Cables
Accessory Developer Basler
Cable Length 10 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
Moving characteristic static
Interface I/O
value

Data Sheets

Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

value

Compatible Cameras