Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Power-I/O Cable M8 6p/open, 5 m - IOs / Power Cables

5 meter power-I/O cable with M8 connector for the control of the I/O ports of the Basler cameras boost and ace 2. This cable can additionally be used for power supply of the Basler boost and ace 2 GigE.

The cable has a M8 6-pin connector on the camera side. The other end is open so that the cable can be shortened to fit the specific application.

Add to request cart
Add to watch list
  • IOs / Power Cables - Power-I/O Cable M8 6p/open, 5 m

General Information

Order Number 2200000315
Design-In Sample: now
Series Production: Q4/2019
Accessory Type IOs / Power Cables
Cable Length 5 m
Connector Camera Side M8 6-pin
Connector Host Side none (open end)
Moving characteristic static
Interface I/O
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Power-I/O Cable M8 6p/open, 5 m
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Power-I/O Cable M8 6p/open, 5 m
value

Certificates

The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.

All Certificates - Power-I/O Cable M8 6p/open, 5 m