Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

GP-I/O Cable 6p/open, 10 m - IOs / Power Cables

Cable for use with the direct-coupled GPIOs of Basler ace USB 3.0 and GigE cameras.

The twisted cable has a Hirose 6-pin connector on the camera side. The other end is open so that the cable can be shortened to match individual requirements.

Add to request cart
Add to watch list
  • IOs / Power Cables - GP-I/O Cable 6p/open, 10 m

General Information

Order Number 2000034087
Accessory Type IOs / Power Cables
Accessory Developer Basler
Cable Length 10 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
Application static
Interface I/O
value

Accessory Data Sheet – Cables

Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.

All Accessory Data Sheet – Cables - GP-I/O Cable 6p/open, 10 m
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various accessories. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - GP-I/O Cable 6p/open, 10 m
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - GP-I/O Cable 6p/open, 10 m
value

Certificates

The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.

All Certificates - GP-I/O Cable 6p/open, 10 m

Compatible Cameras