General Information |
||
---|---|---|
Order Number | 2000034891 | |
Accessory Type | Data Cables | |
Cable Length | 8 m | |
Connector Camera Side | USB 3.0 Micro B, locking screws | |
Connector Host Side | USB 3.0 Type A | |
Application | static | |
Interface | USB 3.0 |
Menu
The cable has Micro B plug with locking screws on the camera side and an A plug on the host side.
General Information |
||
---|---|---|
Order Number | 2000034891 | |
Accessory Type | Data Cables | |
Cable Length | 8 m | |
Connector Camera Side | USB 3.0 Micro B, locking screws | |
Connector Host Side | USB 3.0 Type A | |
Application | static | |
Interface | USB 3.0 |
Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.
All Accessory Data Sheet – Cables - Cable USB 3.0, Micro B screw lock/A, 8 mBasler Marketing Notes highlight noteworthy information about the technical properties and features of various accessories. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.
All Marketing Notes - Cable USB 3.0, Micro B screw lock/A, 8 mBasler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.
All White Papers - Cable USB 3.0, Micro B screw lock/A, 8 mBasler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.
All Brochures - Cable USB 3.0, Micro B screw lock/A, 8 mThe EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.
All Certificates - Cable USB 3.0, Micro B screw lock/A, 8 mBasler ace | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
acA1300-200uc | USB 3.0 |
|
|
![]() |
acA800-510um | USB 3.0 |
|
|
![]() |
acA800-510uc | USB 3.0 |
|
|
![]() |
acA2500-14um | USB 3.0 |
|
|
![]() |
acA1920-25uc | USB 3.0 |
|
|
![]() |
acA640-750um | USB 3.0 |
|
|
![]() |
acA1920-25um | USB 3.0 |
|
|
![]() |
acA2500-14uc | USB 3.0 |
|
|
![]() |
acA3800-14um | USB 3.0 |
|
|
![]() |
acA1300-200um | USB 3.0 |
|
|
![]() |
acA3800-14uc | USB 3.0 |
|
|
![]() |
acA640-90um | USB 3.0 |
|
|
![]() |
acA640-120um | USB 3.0 |
|
|
![]() |
acA640-90uc | USB 3.0 |
|
|
![]() |
acA640-120uc | USB 3.0 |
|
|
![]() |
acA640-750uc | USB 3.0 |
|
|
![]() |
acA4600-10uc | USB 3.0 |
|
|
![]() |
acA1600-20uc | USB 3.0 |
|
|
![]() |
acA1300-30uc | USB 3.0 |
|
|
![]() |
acA1300-30um | USB 3.0 |
|
|
![]() |
acA1600-20um | USB 3.0 |
|
|
![]() |
acA720-520um | USB 3.0 |
Design-In Sample:: 05/2018 Series Production:: Q3/2018 |
|
![]() |
acA1440-220um | USB 3.0 |
Design-In Sample:: 05/2018 Series Production:: Q3/2018 |
|
![]() |
acA1440-220uc | USB 3.0 |
Design-In Sample:: 05/2018 Series Production:: Q3/2018 |
|
![]() |
acA720-520uc | USB 3.0 |
Design-In Sample:: 05/2018 Series Production:: Q3/2018 |
|