General Information |
||
---|---|---|
Order Number | 2000031080 | |
Accessory Type | Data Cables | |
Cable Length | 5 m | |
Connector Camera Side | SDR | |
Connector Host Side | SDR | |
Application | static | |
Interface | Camera Link |
Menu
The cable is suitable for base, medium and full configuration applications and supports Power-over-Camera-Link (PoCL).
General Information |
||
---|---|---|
Order Number | 2000031080 | |
Accessory Type | Data Cables | |
Cable Length | 5 m | |
Connector Camera Side | SDR | |
Connector Host Side | SDR | |
Application | static | |
Interface | Camera Link |
Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.
All Accessory Data Sheet – Cables - Cable PoCL Camera Link SDR/SDR Full, 5 mBasler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.
All Brochures - Cable PoCL Camera Link SDR/SDR Full, 5 mThe EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.
All Certificates - Cable PoCL Camera Link SDR/SDR Full, 5 mBasler ace | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
acA2000-340kc | Camera Link |
|
|
![]() |
acA2040-180kmNIR | Camera Link |
|
|
![]() |
acA2000-340km | Camera Link |
|
|
![]() |
acA2000-340kmNIR | Camera Link |
|
|
![]() |
acA2040-180kc | Camera Link |
|
|
![]() |
acA2040-180km | Camera Link |
|
Basler beat | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
beA4000-62kc | Camera Link |
|
|
![]() |
beA4000-62km | Camera Link |
|
Basler racer | Camera Models | Interface | Availability i | |
---|---|---|---|---|
![]() |
raL6144-80km | Camera Link |
|
|
![]() |
raL2048-80km | Camera Link |
|
|
![]() |
raL8192-80km | Camera Link |
|
|
![]() |
raL4096-80km | Camera Link |
|
|
![]() |
raL12288-66km | Camera Link |
|