Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Cable PoCL Camera Link SDR/MDR Full, 3 m - Data Cable

Camera Link cable with SDR plug on the camera side and MDR plug on the host side at a length of 3 meter.

The cable is suitable for base, medium and full configuration applications and supports Power-over-Camera-Link (PoCL).

Add to request cart
Add to watch list
  • Data Cable - Cable PoCL Camera Link SDR/MDR Full, 3 m

General Information

Order Number 2000031082
Accessory Type Data Cable
Cable Length 3 m
Connector Camera Side SDR
Connector Host Side MDR
Moving characteristic static
Interface Camera Link
value

Accessory Data Sheet – Cables

Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.

All Accessory Data Sheet – Cables - Cable PoCL Camera Link SDR/MDR Full, 3 m
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Cable PoCL Camera Link SDR/MDR Full, 3 m
value

Compatible Cameras