Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Cable CXP, Micro-BNC x2 (HD-BNC), 10 m - Data Cables

10 meter CoaXPress data cable for the Basler boost cameras.

The data cable for the CoaXPress interface has a Micro-BNC (HD-BNC) connector on the camera side as well as the host side.

Add to request cart
Add to watch list
  • Data Cables - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m

General Information

Order Number 2200000322
Design-In Sample: October 2019
Series Production: Q4/2019
Accessory Type Data Cables
Cable Length 10 m
Connector Camera Side HD-BNC
Connector Host Side HD-BNC
Moving characteristic static
Interface CoaXPress
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
value

Certificates

The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.

All Certificates - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m